text.skipToContent text.skipToNavigation

SN74LV00ADR

Quadruple 2-Input Positive-NAND Gates

Availability: 10,211

Packaging

Package | PIN: SOIC (D) | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.16
10-24 $0.14
25-99 $0.13
100-249 $0.11
250-499 $0.10
500-749 $0.08
750-999 $0.06
1,000+ $0.05

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Live Insertion, Partial Power Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74LV00ADR

These quadruple 2-input positive-NAND gates are designed for 2-V to 5.5-V VCC operation.

The SNx4LV00A devices perform the boolean function Y = A ● B or Y = A + B in positive logic.