text.skipToContent text.skipToNavigation

SN74LV04APW ACTIVE

Hex Inverters

Same as: SN74LV04APWG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 6,110
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TSSOP (PW) | 14 90 | TUBE
-40 to 125
Package | Pins TSSOP (PW) | 14
Package qty | Carrier 90 | TUBE
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74LV04A

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Description for the SN74LV04A

This hex inverter is designed for 2-V to 5.5-V VCC operation. The SN74LV04A device contains six independent inverters. This device perform the Boolean function Y = A.

Pricing


Qty Price (USD)
1-99 $0.230
100-249 $0.156
250-999 $0.120
1,000+ $0.080

Additional package qty | carrier options

Package qty | Carrier 2,000 | LARGE T&R
Inventory 162,029
Qty | Price (USD) 1ku | $0.050 1-99 $0.144 100-249 $0.098 250-999 $0.075 1,000+ $0.050
Custom reel may be available

Package qty | Carrier 250 | SMALL T&R
Inventory 41,000
Qty | Price (USD) 1ku | $0.216 1-99 $0.534 100-249 $0.410 250-999 $0.302 1,000+ $0.216