text.skipToContent text.skipToNavigation

SN74LV04APWR ACTIVE

Hex Inverters

Inventory: 101,879
 
Custom reel may be available

Download data sheet for SN74LV04A
  |   View additional information for SN74LV04A

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Description

This hex inverter is designed for 2-V to 5.5-V VCC operation. The SN74LV04A device contains six independent inverters. This device perform the Boolean function Y = A.

Qty Price
1-99 $0.14
100-249 $0.10
250-999 $0.08
1,000+ $0.05

Alternative carriers

Part number SN74LV04APW
Package qty | Carrier 90 | TUBE
Inventory 6,110
Qty | Price (USD) 1ku | $0.08