text.skipToContent text.skipToNavigation

SN74LV125AN ACTIVE

Quadruple bus buffer gates with 3-state outputs

Inventory: 3,954
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow N/A for Pkg Type
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
PDIP (N) | 14 25 | TUBE
-40 to 125
Package | Pins PDIP (N) | 14
Package qty | Carrier 25 | TUBE
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74LV125A

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 5°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 4000-V Human-Body Model
    • 200-V Machine Model
    • 2000-V Charged-Device Model

Description for the SN74LV125A

The SN74LV125A quadruple bus buffer gate is designed for 2-V to 5.5-V VCC operation.

Pricing


Qty Price (USD)
1-99 $0.227
100-249 $0.154
250-999 $0.119
1,000+ $0.079