Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LV1T04
- Single-supply voltage translator at 5.0-V, 3.3-V, 2.5-V, and 1.8-V V CC
- Operating range of 1.8 V to 5.5 V
- Up translation:
- 1.2 V (1) to 1.8 V at 1.8-V V CC
- 1.5 V (1) to 2.5 V at 2.5-V V CC
- 1.8 V (1) to 3.3 V at 3.3-V V CC
- 3.3 V to 5.0 V at 5.0-V V CC
- Down translation:
- 3.3 V to 1.8 V at 1.8-V V CC
- 3.3 V to 2.5 V at 2.5-V V CC
- 5.0 V to 3.3 V at 3.3-V V CC
- Logic output is referenced to V CC
- Output drive:
- 8 mA output drive at 5 V
- 7 mA output drive at 3.3 V
- 3 mA output drive at 1.8 V
- Characterized up to 50 MHz at 3.3-V V CC
- 5 V tolerance on input pins
- –40°C to +125°C operating temperature range
- Pb-free packages available: SC-70 (DCK)
- 2 × 2.1 × 0.65 mm (Height 1.10 mm)
- Latch-up performance exceeds 250 mA per JESD 17
- Supports standard logic pinouts
- CMOS output B compatible with AUP1G and LVC1G families (1)
(1)See the V IH/V IL and output drive for lower V CC condition.
Description for the SN74LV1T04
The SN74LV1T04 is a single NOT gate with reduced input thresholds to support voltage translation applications.