text.skipToContent text.skipToNavigation

SN74LV595APWRG4 ACTIVE

8-Bit Shift Registers With 3-State Output Registers

NEW - Custom reel may be available
Inventory: 5,490
 
Download data sheet for the SN74LV595A
  |   View additional information for the SN74LV595A

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Operating temperature range (°C) Package qty | Carrier:
TSSOP (PW) | 16 Q (-40 to 125) 2,000 | LARGE T&R
Custom reel may be available
View more packaging information

Features for the  SN74LV595A

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 7.1 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All
    Ports
  • 8-Bit Serial-In, Parallel-Out Shift
  • Ioff Supports Live Insertion, Partial Power-Down
    Mode, and Back-Drive Protection
  • Shift Register Has Direct Clear
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Description for the SN74LV595A

The SN74LV595A device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered.

Pricing

Qty Price(USD)
1-99 $0.608
100-249 $0.467
250-999 $0.344
1,000+ $0.246