Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74LV86A-Q1
- Qualified for automotive applications
- Operation of 2-V to 5.5-V V CC
- Typical V OLP (output ground bounce) <0.8 V at V CC = 3.3 V, T A = 25°C
- Typical V OHV (output V OH undershoot) >2.3 V at V CC = 3.3 V, T A = 25°C
- Support mixed-mode voltage operation on all ports
Description for the SN74LV86A-Q1
The SN74LV86A-Q1 is a quadruple 2-input exclusive-OR gate designed for 2-V to 5.5-V V CC operation.
This symbol is in accordance with ANSI/IEEE Std 91-1984 and IEC Publication 617-12.