text.skipToContent text.skipToNavigation

SN74LVC126APW ACTIVE

Quadruple Bus Buffer Gate With 3-State Outputs

Same as: SN74LVC126APWG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 4,482
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TSSOP (PW) | 14 90 | TUBE
-40 to 125
Package | Pins TSSOP (PW) | 14
Package qty | Carrier 90 | TUBE
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74LVC126A

  • Operates From 1.65 V to 3.6 V
  • Specified From –40°C to +125°C
  • Inputs Accept Voltages up to 5.5 V
  • Maximum tpd of 4.7 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce), <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot), >2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

Description for the SN74LVC126A

The SN74LVC126A device is a quadruple bus buffer gate designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC126A device features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low.

To ensure the high-impedance state during power up or power down, OE must be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V and 5-V system environment.

Pricing


Qty Price (USD)
1-99 0.258
100-249 0.176
250-999 0.135
1,000+ 0.09

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 31,750
Qty | Price (USD) 1ku | 0.202 1-99 0.499 100-249 0.384 250-999 0.283 1,000+ 0.202

Package qty | Carrier 2,000 | LARGE T&R
Inventory 153,780
Qty | Price (USD) 1ku | 0.06 1-99 0.172 100-249 0.117 250-999 0.09 1,000+ 0.06
Custom reel may be available