text.skipToContent text.skipToNavigation

SN74LVC126APWRE4

Quadruple Bus Buffer Gate With 3-State Outputs

Availability: 57,951

Packaging

Package | PIN: TSSOP (PW) | 14
Temp: Q (-40 to 125)
Package qty | Carrier: 2,000 | LARGE T&R
Qty Price
1-99 $0.17
100-249 $0.15
250-999 $0.09
1,000+ $0.06

Features

  • Operates From 1.65 V to 3.6 V
  • Specified From –40°C to +125°C
  • Inputs Accept Voltages up to 5.5 V
  • Maximum tpd of 4.7 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce), <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot), >2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

Texas Instruments  SN74LVC126APWRE4

The SN74LVC126A device is a quadruple bus buffer gate designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC126A device features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low.

To ensure the high-impedance state during power up or power down, OE must be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V and 5-V system environment.