text.skipToContent text.skipToNavigation

SN74LVC1G06DBVT ACTIVE

Single 1.65-V to 5.5-V inverter with open-drain outputs

US ECCN: EAR99 US/Local Export Classification Number

Inventory:  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-23 (DBV) | 5 250 | SMALL T&R
-40 to 125
Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74LVC1G06

  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Input and Open-Drain Output Accept
    Voltages up to 5.5 V
  • Maximum tpd of 4.5 ns at 3.3 V at 125°C
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V for open-drain devices
  • Ioff Supports Partial-Power-Down Mode and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • Can Be Used For Up or Down Translation
  • Schmitt Trigger Action on All Ports

All trademarks are the property of their respective owners.

Description for the SN74LVC1G06

This single inverter buffer and driver is designed for 1.65-V to 5.5-VVCC operation.

NanoFree package technology is a major breakthrough in IC packaging concepts, using thedie as the package.

The output of the SN74LVC1G06 device is open-drain and can be connected to otheropen-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximumsink current is 32 mA.

This device is fully specified for partial-power-down applications usingIoff.The Ioff circuitry disables the outputs when thedevice is powered down. This inhibits current backflow into the device which prevents damage to thedevice.

Pricing


Qty Price (USD)
1-99 0.489
100-249 0.376
250-999 0.277
1,000+ 0.198

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 0.025 1-99 0.072 100-249 0.049 250-999 0.038 1,000+ 0.025
Custom reel may be available