text.skipToContent text.skipToNavigation

SN74LVC1G06DCKRG4

Single Inverter Buffer/Driver With Open-Drain Output

Availability: 68,617

Packaging

Package | PIN: SOT-SC70 (DCK) | 5
Temp: Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Qty Price
1-99 $0.07
100-249 $0.06
250-999 $0.04
1,000+ $0.03

Features

  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Input and Open-Drain Output Accept
    Voltages up to 5.5 V
  • Maximum tpd of 4.5 ns at 3.3 V at 125°C
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V for open-drain devices
  • Ioff Supports Partial-Power-Down Mode and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • Can Be Used For Up or Down Translation
  • Schmitt Trigger Action on All Ports

All trademarks are the property of their respective owners.

Texas Instruments  SN74LVC1G06DCKRG4

This single inverter buffer and driver is designed for 1.65-V to 5.5-VVCC operation.

NanoFree package technology is a major breakthrough in IC packaging concepts, using thedie as the package.

The output of the SN74LVC1G06 device is open-drain and can be connected to otheropen-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximumsink current is 32 mA.

This device is fully specified for partial-power-down applications usingIoff.The Ioff circuitry disables the outputs when thedevice is powered down. This inhibits current backflow into the device which prevents damage to thedevice.