text.skipToContent text.skipToNavigation

SN74LVC1G07DBVRG4 ACTIVE

Single Buffer/Driver With Open-Drain Output

Same as: SN74LVC1G07DBVRE4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

NEW - Custom reel may be available
Inventory: 18,511  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOT-23 (DBV) | 5 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the SN74LVC1G07

  • Available in the Ultra Small 0.64-mm2 Package (DPW) With 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Input and Open-Drain Output Accept Voltages up to 5.5 V
  • Can Translate Up or Down
  • Max tpd of 4.2 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Description for the SN74LVC1G07

This single buffer/driver is designed for 1.65-V to 5.5-V VCC operation.

The output of the SN74LVC1G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

The SN74LVC1G07 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.

Pricing


Qty Price (USD)
1-99 0.1
100-249 0.068
250-999 0.053
1,000+ 0.035

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 730
Qty | Price (USD) 1ku | 0.222 1-99 0.548 100-249 0.422 250-999 0.311 1,000+ 0.222