text.skipToContent text.skipToNavigation

SN74LVC1G08DBVR ACTIVE

Single 2-Input Positive-AND Gate

NEW - Custom reel may be available
Inventory: 2,523,564
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOT-23 (DBV) | 5 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74LVC1G08

  • Available in the Ultra Small 0.64-mm2
    Package (DPW) With 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Provides Down Translation to VCC
  • Max tpd of 3.6 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Description for the SN74LVC1G08

This single 2-input positive-AND gate is designed for 1.65-V to 5.5-VVCC operation.

The SN74LVC1G08 device performs the Boolean function or in positive logic.

The CMOS device has high output drive while maintaining low static power dissipation overa broad VCC operating range.

The SN74LVC1G08 is available in a variety of packages, including the ultra-small DPWpackage with a body size of 0.8 mm × 0.8 mm.

Pricing


Qty Price (USD)
1-99 0.063
100-249 0.043
250-999 0.033
1,000+ 0.022

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 57,215
Qty | Price (USD) 1ku | 0.2 1-99 0.494 100-249 0.38 250-999 0.28 1,000+ 0.2