text.skipToContent text.skipToNavigation

SN74LVC1G08DCKRG4 ACTIVE

Single 2-Input Positive-AND Gate

Inventory: 21,149
 
Custom reel may be available

Download data sheet for SN74LVC1G08
  |   View additional information for SN74LVC1G08

Same as: SN74LVC1G08DCKRE4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Available in the Ultra Small 0.64-mm2
    Package (DPW) With 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Provides Down Translation to VCC
  • Max tpd of 3.6 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Description

This single 2-input positive-AND gate is designed for 1.65-V to 5.5-VVCC operation.

The SN74LVC1G08 device performs the Boolean function or in positive logic.

The CMOS device has high output drive while maintaining low static power dissipation overa broad VCC operating range.

The SN74LVC1G08 is available in a variety of packages, including the ultra-small DPWpackage with a body size of 0.8 mm × 0.8 mm.

Qty Price
1-99 $0.09
100-249 $0.06
250-999 $0.05
1,000+ $0.03