text.skipToContent text.skipToNavigation

SN74LVC1G14DBVR ACTIVE

Single Schmitt-Trigger Inverter

NEW - Custom reel may be available
Inventory: 683,093  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU, SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOT-23 (DBV) | 5 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the SN74LVC1G14

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.6 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation

All trademarks are the property of their respective owners.

Description for the SN74LVC1G14

This single Schmitt-trigger inverter is designed for 1.65-V to 5.5-VVCC operation.

The SN74LVC1G14 device contains one inverter and performs the Boolean function Y =A. The device functions as an independent inverter with Schmitt-triggerinputs, so the device has different input threshold levels for positive-going(VT+) and negative-going (VT–) signals to providehysteresis (ΔVT) which makes the device tolerant to slow or noisy inputsignals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using thedie as the package.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs whenthe device is powered down. This inhibits current backflow into the device which prevents damage tothe device.

Pricing


Qty Price (USD)
1-99 0.063
100-249 0.043
250-999 0.033
1,000+ 0.022

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 20,338
Qty | Price (USD) 1ku | 0.194 1-99 0.479 100-249 0.369 250-999 0.271 1,000+ 0.194