text.skipToContent text.skipToNavigation

SN74LVC1G14DRLRG4

Single Schmitt-Trigger Inverter

Availability: 60,726

Packaging

Package | PIN: SOT-5X3 (DRL) | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.16
10-24 $0.14
25-99 $0.13
100-249 $0.11
250-499 $0.10
500-749 $0.08
750-999 $0.06
1,000+ $0.05

Features

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.6 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation

All trademarks are the property of their respective owners.

Texas Instruments  SN74LVC1G14DRLRG4

This single Schmitt-trigger inverter is designed for 1.65-V to 5.5-VVCC operation.

The SN74LVC1G14 device contains one inverter and performs the Boolean function Y =A. The device functions as an independent inverter with Schmitt-triggerinputs, so the device has different input threshold levels for positive-going(VT+) and negative-going (VT–) signals to providehysteresis (ΔVT) which makes the device tolerant to slow or noisy inputsignals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using thedie as the package.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs whenthe device is powered down. This inhibits current backflow into the device which prevents damage tothe device.