text.skipToContent text.skipToNavigation

SN74LVC1G175DBVR ACTIVE

Single D-Type Flip-Flop with Asynchronous Clear

Same as: 74LVC1G175DBVRE4, 74LVC1G175DBVRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

NEW - Custom reel may be available
Inventory: 270,042
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOT-23 (DBV) | 6 3,000 | LARGE T&R
Custom reel may be available
Q (-40 to 125)
Package | Pins SOT-23 (DBV) | 6
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) Q (-40 to 125)
View TI packaging information

Features for the SN74LVC1G175

  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Max tpd of 4.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Description for the SN74LVC1G175

This single D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G175 device has an asynchronous clear (CLR) input. When CLR is high, data from the input pin (D) is transferred to the output pin (Q) on the clock's (CLK) rising edge. When CLR is low, Q is forced into the low state, regardless of the clock edge or data on D.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Pricing


Qty Price (USD)
1-99 $0.080
100-249 $0.055
250-999 $0.042
1,000+ $0.028

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 1,498
Qty | Price (USD) 1ku | $0.230 1-99 $0.568 100-249 $0.437 250-999 $0.322 1,000+ $0.230