text.skipToContent text.skipToNavigation

SN74LVC1G17DCKR ACTIVE

Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 939,702  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-SC70 (DCK) | 5 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins SOT-SC70 (DCK) | 5
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74LVC1G17

  • Available in Ultra Small 0.64-mm2 Package (DPW) With 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.6 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Description for the SN74LVC1G17

This single Schmitt-trigger buffer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G17 device contains one buffer and performs the Boolean function Y = A.

The CMOS device has high output drive while maintaining low static power dissipation over a broad Vcc operating range.

The SN74LVC1G17 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8mm.

Pricing


Qty Price (USD)
1-99 0.06
100-249 0.041
250-999 0.032
1,000+ 0.021

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 309,492
Qty | Price (USD) 1ku | 0.194 1-99 0.479 100-249 0.369 250-999 0.271 1,000+ 0.194