Added to Your Shopping Cart

SN74LVC1G17DRLRG4
Single Schmitt-Trigger Buffer
Packaging
Package | PIN: | SOT-5X3 (DRL) | 5 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $0.16 |
10-24 | $0.14 |
25-99 | $0.13 |
100-249 | $0.11 |
250-499 | $0.10 |
500-749 | $0.08 |
750-999 | $0.06 |
1000+ | $0.05 |
Features
- Available in Ultra Small 0.64-mm2
Package (DPW) With 0.5-mm Pitch - Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 4.6 ns at 3.3 V
- Low Power Consumption, 10-μA Max ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
Texas Instruments SN74LVC1G17DRLRG4
This single Schmitt-trigger buffer is designed for
1.65-V to 5.5-V VCC operation.
The SN74LVC1G17 device contains one buffer and performs the Boolean function Y = A.
The CMOS device has high output drive while maintaining low static power dissipation over a broad Vcc operating range.
The SN74LVC1G17 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8mm.