text.skipToContent text.skipToNavigation

SN74LVC1G66DCKRE4

Single Analog Switch

Availability: 131,645

Packaging

Package | PIN: SOT-SC70 (DCK) | 5
Temp: I (-40 to 85)
Package qty | Carrier: 3,000 | LARGE T&R
Qty Price
1-99 $0.13
100-249 $0.11
250-999 $0.07
1,000+ $0.05

Features

  • Available in the Texas Instruments NanoFree™ Package
  • 1.65-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 0.8 ns at 3.3 V
  • High On-Off Output Voltage Ratio
  • High Degree of Linearity
  • High Speed, Typically 0.5 ns (VCC = 3 V,
    CL = 50 pF)
  • Low ON-State Resistance, Typically ≉5.5 Ω (VCC = 4.5 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  SN74LVC1G66DCKRE4

This single analog switch is designed for 1.65-V to 5.5-V VCCoperation.

The SN74LVC1G66 device can handle analog and digital signals. The device permitsbidirectional transmission of signals with amplitudes of up to 5.5 V (peak).

NanoFree package technology is a major breakthrough in IC packaging concepts, using thedie as the package.