Added to Your Shopping Cart

SN74LVC244APWE4
Octal Buffer/Driver With 3-State Outputs
Packaging
Package | PIN: | TSSOP (PW) | 20 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Partial Tube |
Qty | Price |
---|---|
1-9 | $0.41 |
10-24 | $0.36 |
25-99 | $0.33 |
100-249 | $0.28 |
250-499 | $0.25 |
500-749 | $0.20 |
750-999 | $0.15 |
1000+ | $0.13 |
Features
- Operates From 1.65 V to 3.6 V
- Inputs Accept Voltages to 5.5 V
- Specified From –40°C to +85°C and –40°C to +125°C
- Maximum tpd of 5.9 ns at 3.3 V
- Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (Output VOH Undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
- Supports Mixed-Mode Signal Operation on All Ports (5-V Input or Output Voltage With 3.3-V VCC)
- Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
- Can Be Used as a Down Translator to Translate Inputs From a Maximum of 5.5 V Down to the VCC Level
- Available in Ultra Small Logic QFN Package (0.5 mm Maximum Height)
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model
- 1000-V Charged-Device Model
- APPLICATIONS
- Servers
- LED Displays
- Network Switches
- Telecom Infrastructure
- Motor Drivers
- I/O Expanders
All other trademarks are the property of their respective owners
Texas Instruments SN74LVC244APWE4
These octal bus buffers are designed for 1.65-V to 3.6-V VCC operation. The SN74LVC244A devices are designed for asynchronous communication between data buses.