text.skipToContent text.skipToNavigation

SN74LVC2G241DCUT ACTIVE

Dual Buffer/Driver With 3-State Outputs

Inventory: 136,840  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
VSSOP (DCU) | 8 250 | SMALL T&R
-40 to 125
Package | Pins VSSOP (DCU) | 8
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the SN74LVC2G241

  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.1 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Can Be Used as a Down Translator to Translate Inputs From a Max of 5.5 V Down
    to the VCC Level
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Description for the SN74LVC2G241

This dual buffer and line driver is designed for 1.65-V to 5.5-VVCC operation.

The SN74LVC2G241 device is designed specifically to improve both the performance anddensity of 3-state memory-address drivers, clock drivers, and bus-oriented receivers andtransmitters.

NanoFree package technology is a major breakthrough in IC packaging concepts, using thedie as the package.

The SN74LVC2G241 device is organized as two 1-bit line drivers with separateoutput-enable (1OE, 2OE) inputs. When 1OE is low and2OE is high, the device passes data from the A inputs to the Y outputs. When1OE is high and 2OE is low, the outputs are in the high-impedancestate.

To ensure the high-impedance state during power up or power down,OE should be tied to VCC through a pullup resistor,and OE should be tied to GND through a pulldown resistor; the minimum value of the resistor isdetermined by the current-sinking or the current-sourcing capability of the driver.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs,preventing damaging current backflow through the device when it is powered down.

Pricing


Qty Price (USD)
1-99 0.383
100-249 0.295
250-999 0.217
1,000+ 0.155

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 226,138
Qty | Price (USD) 1ku | 0.11 1-99 0.316 100-249 0.215 250-999 0.166 1,000+ 0.11
Custom reel may be available