Added to Your Shopping Cart

SN74LVC32APWRE4
Quadruple 2-Input Positive-OR Gate
Packaging
Package | PIN: | TSSOP (PW) | 14 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $0.25 |
10-24 | $0.22 |
25-99 | $0.20 |
100-249 | $0.17 |
250-499 | $0.16 |
500-749 | $0.12 |
750-999 | $0.09 |
1000+ | $0.08 |
Features
- Operate From 1.65 V to 3.6 V
- Specified From –40°C to +85°C, –40°C to +125°C, and –55°C to +125°C
- Inputs Accept Voltages to 5.5 V
- Max tpd of 3.8 ns at 3.3 V
- Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (Output VOH Undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model
- 200-V Machine Model
- 1000-V Charged-Device Model
Texas Instruments SN74LVC32APWRE4
The SN54LVC32A quadruple 2-input positive-OR gate is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC32A quadruple 2-input positive-OR gate is designed for 1.65-V to 3.6-V VCC operation.
The SNx4LVC32A devices perform the Boolean function Y = A + B or Y = A\ + B\ in positive logic.
Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.