text.skipToContent text.skipToNavigation

SN75176BDR ACTIVE

Differential bus transceiver

NEW - Custom reel may be available
Inventory: 623,516
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 8 2,500 | LARGE T&R
Custom reel may be available
0 to 70
Package | Pins SOIC (D) | 8
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the SN75176B

  • Bidirectional Transceivers
  • Meet or Exceed the Requirements of ANSI
    Standards TIA/EIA-422-B and TIA/EIA-485-A
    and ITU Recommendations V.11 and X.27
  • Designed for Multipoint Transmission on
    Long Bus Lines in Noisy Environments
  • 3-State Driver and Receiver Outputs
  • Individual Driver and Receiver Enables
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • ± 60-mA Max Driver Output Capability
  • Thermal Shutdown Protection
  • Driver Positive and Negative Current Limiting
  • 12-kΩ Min Receiver Input Impedance
  • ± 200-mV Receiver Input Sensitivity
  • 50-mV Typ Receiver Input Hysteresis
  • Operate From Single 5-V Supply

Description for the SN75176B

The SN65176B and SN75176B differential bus transceivers are designed for bidirectional data communication on multipoint bus transmission lines. They are designed for balanced transmission lines and meet ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU Recommendations V.11 and X.27.

The SN65176B and SN75176B devices combine a 3-state differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, that can be connected together externally to function as a direction control. The driver differential outputs and the receiver differential inputs are connected internally to form differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus when the driver is disabled or VCC = 0. These ports feature wide positive and negative common-mode voltage ranges, making the device suitable for party-line applications.

The driver is designed for up to 60 mA of sink or source current. The driver features positive and negative current limiting and thermal shutdown for protection from line-fault conditions. Thermal shutdown is designed to occur at a junction temperature of approximately 150°C. The receiver features a minimum input impedance of 12 kΩ, an input sensitivity of ±200 mV, and a typical input hysteresis of 50 mV.

Pricing


Qty Price (USD)
1-99 $1.749
100-249 $1.345
250-999 $0.990
1,000+ $0.708

Additional package qty | carrier options

Package qty | Carrier 75 | TUBE
Inventory 11,151
Qty | Price (USD) 1ku | $0.832 1-99 $2.055 100-249 $1.581 250-999 $1.164 1,000+ $0.832