text.skipToContent text.skipToNavigation

SN75ALS191P ACTIVE

Dual Differential Line Driver

Same as: SN75ALS191PE4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 6,547  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
PDIP (P) | 8 50 | TUBE
0 to 70
Package | Pins PDIP (P) | 8
Package qty | Carrier: 50 | TUBE
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the SN75ALS191

  • Meets or Exceeds the Requirements of ANSI Standard EIA/TIA-422-B and ITU Recommendation V.11
  • Designed to Operate at 20 Mbaud or Higher
  • TTL-and CMOS-Input Compatibility
  • Single 5-V Supply Operation
  • Output Short-Circuit Protection
  • Improved Replacement for the uA9638

Description for the SN75ALS191

The SN75ALS191 is a dual, high-speed, differential line driver designed to meet ANSI Standard EIA/TIA-422-B and ITU Recommendation V.11. The inputs are TTL- and CMOS-compatible and have input clamp diodes. Schottky-diode-clamped transistors minimizes propagation delay time. This device operates from a single 5-V power supply and is supplied in 8-pin packages.

The SN75ALS191 is characterized for operation from 0°C to 70°C.

Pricing


Qty Price (USD)
1-99 1.723
100-249 1.423
250-999 1.022
1,000+ 0.769