text.skipToContent text.skipToNavigation

SN75C3232PW ACTIVE

3-V To 5.5-V Two Channel RS-232 Compatible Line Driver/Receiver

Inventory: 468
 

Download data sheet for SN75C3232
  |   View additional information for SN75C3232

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) C (0 to 70)
Package qty | Carrier: 90 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Operate With 3-V to 5.5-V VCC Supply
  • Operate up to 1 Mbit/s
  • Low Supply Current . . . 300 µA Typical
  • External Capacitors ...4 × 0.1 µF
  • Accept 5-V Logic Input With 3.3-V Supply
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • RS-232 Bus-Pin ESD Protection Exceeds ±15 kV Using Human-Body Model (HBM)
  • Applications
    • Battery-Powered Systems, PDAs, Notebooks, Laptops, Palmtop PCs, and Hand-Held Equipment

Description

The SN65C3232 and SN75C3232 consist of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). These devices provide the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 1 Mbit/s and a driver output slew rate of 24 V/µs to 150 V/µs.

Qty Price
1-99 $1.61
100-249 $1.33
250-999 $0.96
1,000+ $0.72

Alternative carriers

Part number SN75C3232PWR
Package qty | Carrier 2,000 | LARGE T&R
Custom reel may be available
Inventory 5,640
Qty | Price (USD) 1ku | $0.60