text.skipToContent text.skipToNavigation

SN75LVCP600SDSKT ACTIVE

1.5/3.0/6.0 Gbps Single Channel SATA/SAS Redriver

Inventory: 1,062
 

Download data sheet for SN75LVCP600S
  |   View additional information for SN75LVCP600S

Packaging information

Package | Pins WSON (DSK) | 10
Operating temperature range (°C) I (-40 to 85)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Single 3.3-V Supply
  • Suitable to Receive 6-Gbps Data Over up to >40
    Inches (1 m) of FR4 PCB
  • Two-Level RX and TX Equalization
    • RX→ 7, 15 dB
    • TX→ 0, –1.3 dB
  • Pin-Selectable SATA/SAS Signaling
  • Programmable Squelch Threshold for Long
    Channels
  • Low Power in Active, Partial, and Slumber States
    • 106 mW Typical (Active Mode at 6 Gbps)
    • <11 mW (When Link in Partial and Slumber
      State)
  • Ultra-small Package for Optimal Placement
    • 10-Pad 2.5-mm × 2.5-mm QFN
  • High ESD-Transient Protection
    • HBM: 9,000 V
    • CDM: 1,500 V
    • MM: 200 V

Description

The SN75LVCP600S is a single-channel SATA/SAS signal conditioner supporting data rates up to 6 Gbps. The device complies with SATA physical spec rev 3.0 and SAS electrical spec 2.0. The SN75LVCP600S operates from a single 3.3-V supply and has 100-Ω line termination with a self-biasing feature, making the device suitable for AC coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output while maintaining a stable common-mode voltage compliant to the SATA/SAS link.

The SN75LVCP600S handles interconnect losses at its input with selectable equalization settings that can be programmed to the match loss in the channel. For data rates of 3 Gbps and lower, the LVCP600S equalizes signals for a span of up to 50 inches of FR4 board material. For data rates of 6 Gbps, the device compensates >40 inches (1 m) of FR4 material. Rx/Tx equalization level is controlled by the setting of signal control pins EQ and DE.

The device is hot-plug capable (requires use of AC-coupling capacitors at differential inputs and outputs), preventing device damage during device -insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.

Qty Price
1-99 $2.35
100-249 $2.06
250-999 $1.44
1,000+ $1.16

Alternative carriers

Part number SN75LVCP600SDSKR
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Inventory 45,101
Qty | Price (USD) 1ku | $0.97