Features for the SRC4192EVM
Features of the SRC4192EVM include:
- Operation from a single +5V power supply.
- AES3 Input & Output Using On-Board Receiver & Transmitter.
- Buffered Input and Output Data Ports Allow Connection to External Audio Devices.
- Buffered Host Port Supports SRC4193 SPI Port Access via an External Controller.
- Zero Insertion Force Socket Allows The User to Easily Swap Between SRC419x Devices.
- Supports the AD1895 and AD1896 for Head-to-Head Performance Testing.
Description for the SRC4192EVM
The SRC4192EVM evaluation module provides a hardware platform for evaluating the SRC4192, SRC4193, and SRC4190 asynchronous sample rate converters. This family of devices represents the highest performance sample rate converters targeted for use in the professional and broadcast audio markets. Operation at input and output sampling rates up to 212kHz is supported, with a continuous input-to-output sampling range of 1:16 and 16:1.
What do I get for $199.00?
- Hardware- SRC4192EVM
- Literature-
- The SRC4192EVM User's Guide SBAU088 includes schematic, component layout, and BOM
- The SRC4192 Data Sheet SBFS022
- The SRC4192EVM User's Guide SBAU088 includes schematic, board layout, and BOM
- The SRC4192 Data Sheet SBFS022
- No the EVM does not come with connectors or cables these must be supplied by the customer.
- The EVM is a Circuit board which allows the designer to run an evaluation of the SRC4192 device in real time.
- Yes, gerber files are available.
- Yes.
- No, We take credit cards, purchase orders and corporate checks.
- You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
- By contacting you local TI authorized distributor.
- No, EVMs are not qualified for NAFTA exemptions.