Features for the TAS2562YFPEVM-DC
- Stereo or Mono Evaluation
- USB Input
- Connect Multiple Boards
- PPC3 Integration
Description for the TAS2562YFPEVM-DC
Designed to be used in junction with the PPC3-EVM-MB, this daughter card evaluation module provides the designer with the tools to integrate our SmartAmp portfolio into their application.This EVM provides both mono and stereo solutions with the ability to enable/disable IV Sense. Incorporated with the PurePath Control Console 3, the designer can characterize speakers and tune our speaker protection algorithm appropiately. These features create a tailored SoC performance that fits the designer's end equipment demands.