32-pin (RPP) package image

TAS2563RPPT ACTIVE

6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost
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
TAS2563RPPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
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
Package | Pins VQFN-HR (RPP) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TAS2563

  • Key Features
    • 11.5V, 12-step Look-Ahead Class-H boost
    • Integrated DSP
    • Full Scale Ultrasonic Output to 40kHz
    • 2 PDM Microphone inputs
  • Powerful Class-D Audio Amplifier :
    • 6.1W 1% THD+N (4Ω, 3.6V)
    • 5W 1% THD+N (8Ω, 3.6V)
    • 10W 1% THD+N (4Ω, 12V)
  • Protection Features:
    • Real-Time I/V-Sense Speaker Protection
    • Speaker Thermal & Over-Excursion Protection
    • Short and Open Load Protection
    • Thermal and Over-Current Protection
  • Advanced Audio Processing
    • Dedicated Real-Time DSP with:
      • 10-Band Equalizer
      • 3-Band Dynamic EQ
      • Dynamic Range Compression
      • Psychoacoustic Bass
  • Flexible Interfaces and Control :
    • I2S/TDM: 8 Channels of 32 Bit up to 96KSPS
    • I2C: Selectable Addresses with Fast Mode+
    • Inter-Chp Communication Bus (DSBGA)
    • 8kHz to 96kHz Sample Rates
  • Power Efficiency and Flexibility :
    • 83.5% Efficiency at W
    • <1uA HW Shutdown VBAT Current
    • Boost-Bypass Mode
  • Power Supplies and Management
    • VBAT: 2.5V to 5.5V
    • VDD: 1.62V to 1.95V
    • PVDD: VBAT to 13V (QFN)
    • PVDD: VBAT to 15V (QFN, VBAT < 3.5V)

    • PVDD: VBAT to 16V (DSBGA)
    • IOVDD: 1.65V to 3.6V
    • VBAT Tracking Peak Voltage Limiter
    • Advanced Brown Out Prevention

Description for the TAS2563

The TAS2563 is a digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeakers. The Class-D amplifier is capable of delivering 6.1W of peak power into a 4Ω load at battery voltage of 3.6V using the integrated 11.5V Class-H boost, or 10W peak power into 4Ω load in boost bypass mode using external 12V supply.

An on-chip, low-latency DSP supports Texas Instruments SmartAmp speaker protection algorithms. The integrated current and voltage sense provides for real-time monitoring of the loudspeakers, which permits pushing peak sound pressure levels (SPL) while keeping speakers from being damaged.

The integrated look-ahead Class-H boost dynamically adjusts boost voltage during playback, increasing efficiency and saving battery life in battery-powered systems. For regulated wall-powered systems, TAS2563 also features a boost bypass mode, supporting supply voltages of up to 16V for even higher output power.

Two PDM microphone inputs simplify the audio signal chain for two-way audio systems, interfacing digital microphones with the host processor. A battery-tracking peak voltage limiter with brown-out protection prevents systems shutdowns by optimizing amplifier headroom over the entire charge cycle.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2563RPPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more