Features for the TAS2563YBGEVM-DC
- TAS2563 Digital input mono class-D audio amplifier with speaker IV sense and intergrated DSP
- Mono or stereo evaluation
- USB input
- Compatible with Smart Amp characterization board
- Interface using PurePath Console 3 Windows software
Description for the TAS2563YBGEVM-DC
The TAS2563YBGEVM-DC daughter card evaluation module (EVM) is designed to be used in conjunction with the PPC3-EVM-MB. This EVM provides the designer with the tools to integrate our SmartAmp portfolio into their application. The onboard DSP of the TAS2563 device enables the designer to characterize their speaker using the SmartAmp learning board and tune the audio output using the Purepath Console 3 software. This EVM can be evaluated in mono or stereo configuration with the ability to enable/disable IV sense. These features create a tailored SoC performance that fits the designer's end equipment demands.