Added to Your Shopping Cart

TAS2770EVM
TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package
Features for the TAS2770EVM
- Stereo or Mono evaluation mode USB input
- Connect up to eight boards
- Interface to TAS2559YZEVM for speaker protection evaluation
- Access to TAS2770 add-in PurePath Console 3
Description for the TAS2770EVM
To get started:Step 1: Hardware
Order TAS2770EVM (for mono) or request TAS2770EVM-STEREO (for stereo) evaluation module & PP-SALB2-EVM learning board (if using speaker protection features)
Step 2: Software
Request PurePath Console 3 (PPC3) control GUI, be sure to indicate you are working with the TAS2770YZEVM
Step 3: Training
Review training video for speaker characterization and Smart Amp tuning guide
The TAS2770EVM provides developers with a simple to use mono evaluation module that can be configured as a stereo solution and as a multi-channel solution. It is powerful tool kit for assessing stereo and mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 is provided. A stereo or mono speaker protection solution can be evaluated by connecting a TAS2559YZEVM to provide the speaker protection algorithm and processing. The algorithm is controlled and tuned using PPC3. The TAS2559YZEVM and PPC3 add-in are not included and must be ordered separately.