text.skipToContent text.skipToNavigation

TAS2770YFFEVM

TAS2770YFFEVM Mono, Digital Input, Class-D, IV Sense Audio Amp Evaluation Module for WCSP Package

$199.00

Features

  • Stereo or Mono evaluation mode
  • USB input
  • Connect up to eight boards
  • Interface to TAS2559YZEVM for speaker protection evaluation
  • Access to TAS2770 add-in PurePath Console 3

Texas Instruments  TAS2770YFFEVM

The TAS2770YFFEVM provides developers with a simple to use mono evaluation module that can be configured as a stereo solution and as a multi-channel solution. It is powerful tool kit for assessing stereo and mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 is provided. A stereo or mono speaker protection solution can be evaluated by connecting a TAS2559YZEVM to provide the speaker protection algorithm and processing. The algorithm is controlled and tuned using PPC3.  The TAS2559YZEVM and PPC3 add-in are not included and must be ordered separately.