Packaging information
Package | Pins HSSOP (DKQ) | 56 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the TAS3251
- Flexible Audio Inputs
- I2S, TDM, Left-Justified, Right-Justified
- 32 kHz, 44.1 kHz, 48 kHz, 96 kHz
- Supports 3-Wire Digital Input (No MCLK)
- Total Output Power at 10% THD+N
- 175-W Stereo into 4 Ω in BTL Configuration
- 220-W Stereo into 3 Ω in BTL Configuration
- 350-W Mono into 2 Ω in PBTL Configuration
- Total Output Power at 1% THD+N
- 140-W Stereo into 4 Ω in BTL Configuration
- 175-W Stereo into 3 Ω in BTL Configuration
- 285-W Mono into 2 Ω in PBTL Configuration
- Advanced Integrated Closed-Loop Design
- Ultra Low 0.01% THD+N at 1 W Into 4 Ω
- <0.01% THD+N to Clipping
- 60 dB PSRR (BTL, No Input Signal)
- <95 µV Output Noise (A-Weighted)
- >108 dB SNR (A-Weighted)
- Fixed-Function Processing Features
- SmartEQ (Up To 15x BiQuads Per Channel)
- Crossover EQ (2x 5 BiQuads)
- 3-Band Advanced DRC + AGL
- Dynamic EQ and SmartBass
- Sample Rate Conversion
- Control Features
- I2C Software Mode Control
- Address Select Pin
- 90% Efficient Class-D Operation (4 Ω)
- Wide 12-V to 36-V Supply Voltage Operation
- Integrated Protection with Error Reporting: Undervoltage, Cycle-by-cycle Current Limit, Short Circuit, Clipping detection, Overtemperature Warning and Shutdown and DC Speaker Protection
Description for the TAS3251
TAS3251 is a digital-input, high-performance Class-D audio amplifier that enables true premium sound quality with Class-D efficiency. The digital front-end features a high-performance Burr-Brown™ DAC with integrated DSP for advanced audio processing, including SmartAmp and SmartEQ. The first high-power single-chip solution reduces overall system solution size and cost. The DSP is supported by TI PurePath™ Console Graphical tuning software for quick and easy speaker tuning and control. The Class-D power stage features advanced integrated feedback and proprietary high-speed gate drive error correction for ultra-low distortion and noise across the audio band. The device operates in AD-mode and can drive up to 2 x 175 W into 4 Ω load and 2 x 220 W into 3 Ω load.