TAS5414BQ1PHDEVM TAS5414B-Q1 PHD Evaluation Module angled board image

TAS5414BQ1PHDEVM

TAS5414B-Q1 PHD Evaluation Module

Pricing

Qty Price
+

Features for the TAS5414BQ1PHDEVM

  • Four channels Class D audio amplifier which delivers 28 Watts per channel into 4 ohms and 50W into 2 ohms in car battery voltage
  • Full speaker diagnostics I2C control through an USB interface
  • Graphical User Interface includes Indicators for power, fault, mute, standby, and Clip/over-temp-warning
  • Description for the TAS5414BQ1PHDEVM

    Evaluation Module for the TAS5414B-Q1 4 channel Class D automotive audio amplifier, in the DKD package. This evaluation module provides a platform to test the capabilities of the amplifier including EMC testing.

    Pricing

    Qty Price
    +