TAS5414CQ1PHDEVM

text.skipToContent text.skipToNavigation

TAS5414CQ1PHDEVM

TAS5414C-Q1 PHD Evaluation Module

$99.00

Features

  • Four channels Class D audio amplifier which delivers:
    • 28 Watts per channel into 4 ohms
    • and 50W into 2 ohms in car battery voltage
  • Full speaker diagnostics I2C control through an USB interface
  • Graphical User Interface includes Indicators for:
    • Power
    • Fault
    • Mute
    • Standby
    • Clip/Over-Temp-Warning

Texas Instruments  TAS5414CQ1PHDEVM

Evaluation Module for the TAS5414C-Q1, 4 channel, Class D automotive audio amplifier in the PHD package. This evaluation module provides a platform to test the capabilities of the amplifier including EMC testing.