TAS5424CQ1DKEEVM TAS5424CQ1DKEEVM - 4-Channel Automotive Digital Amplifier Evaluation Module Board top board image

TAS5424CQ1DKEEVM

TAS5424CQ1DKEEVM - 4-Channel Automotive Digital Amplifier Evaluation Module Board

Pricing

Qty Price
+

Features for the TAS5424CQ1DKEEVM

  • Four channels Class D audio amplifier
  • Delivers 28 Watts per channel into 4 ohms and 50W into 2 ohms in car battery voltage
  • Fully differential Full speaker diagnostics I2C control through an USB interface
  • Graphical User Interface includes Indicators for power, fault, mute, standby, and Clip/over-temp-warning
  • Description for the TAS5424CQ1DKEEVM

    The TAS5424CQ1DKEEVM is a four channel automotive Class D amplifier evaluation module, utilizing the TAS5424C-Q1. The EVM consists of a single printed circuit board (PCB) mounted inside a metal chassis for EMC testing. The EVM must have an external I2C controller board to function. The USB-to-I2C controller board connects to a personal computer (PC) through a USB cable. The EVM connects to the I2C controller through a supplied 6-pin DIN cable. The PC needs the graphical user interface (GUI) software to control the EVM.

    Pricing

    Qty Price
    +