Features for the TAS5431Q1EVM
- Mono audio for automotive emergency call (eCall) and VESS applications
- Runs with I2C initialization
- GUI control via USB port
Description for the TAS5431Q1EVM
The TAS5431Q1EVM evaluation module (EVM) showcases the latest TI analog input class D closed-loop mono amplifier. The EVM can be used as stand-alone platform with default I2C register settings. The EVM also works with PPC3 GUI for programming I2C register settings.