text.skipToContent text.skipToNavigation

TAS5711PHPEVM

TAS5711PHP Evaluation Module

$199.00

Features

  • Channel evaluation module design
  • Self-contained protection systems and control pins
  • USB interface
  • Standard I2S data input using optical or coaxial inputs
  • Analog input through analog-to-digital converter
  • Double-sided, plated-through PCB, 1-oz copper, 2 mm
  • Access to control signal gain and data format through EVM-software GUI

Texas Instruments  TAS5711PHPEVM

The TAS5711 evaluation module demonstrates the TAS5711 device from Texas Instruments. TheTAS5711 combines a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two single-ended speakers with a BTL subwoofers (2.1) or two bridge-tied speakers (BTL) (2.0). For detailed information about the TAS5711 device, review the device data sheet (SLOS600). The pulse width modulator (PWM) is based on TI's Equibit™ technology. The TAS5711 has additional audio processing features such as surround sound (3D).