text.skipToContent text.skipToNavigation

TAS5715EVM

TAS5715EVM Evaluation Module

$199.00

Features

  • Channel evaluation module design.
  • Self-contained protection systems and control pins.
  • USB interface.
  • Standard I2S data input using optical or coaxial inputs.
  • Analog input through analog-to-digital converter.
  • Headphone connection - the PWM terminal provides the PWM signal to an external headphone amplifier.
  • Double-sided, plated-through PCB, 1oz copper, 2mm.
  • Access to control signal gain and data format through EVM-software GUI.

Texas Instruments  TAS5715EVM

The TAS5715EVM evaluation module demonstrates the capabilities TAS5715PHP. The TAS5715 combines a 25W stereo class-D audio power amplifier with headphone PWM outputs. This EVM and accompanying materials allows the user to experiment with the two-band DRC, the programmable EQ, Digital THD manager. For detailed information about the TAS5715 capabilities, review the data sheet available on TI.com.