Features for the TAS5715EVM
- Channel evaluation module design.
- Self-contained protection systems and control pins.
- USB interface.
- Standard I2S data input using optical or coaxial inputs.
- Analog input through analog-to-digital converter.
- Headphone connection - the PWM terminal provides the PWM signal to an external headphone amplifier.
- Double-sided, plated-through PCB, 1oz copper, 2mm.
- Access to control signal gain and data format through EVM-software GUI.
Description for the TAS5715EVM
The TAS5715EVM evaluation module demonstrates the capabilities TAS5715PHP. The TAS5715 combines a 25W stereo class-D audio power amplifier with headphone PWM outputs. This EVM and accompanying materials allows the user to experiment with the two-band DRC, the programmable EQ, Digital THD manager. For detailed information about the TAS5715 capabilities, review the data sheet available on TI.com.