text.skipToContent text.skipToNavigation

TAS5721EVM

TAS5721 Evaluation Module

$75.00

Features

  • USB interface
  • Standard I2S data input using optical or coaxial inputs
  • Analog input through analog-to-digital converter
  • Access to control signal gain and data format through EVM-software GUI

Texas Instruments  TAS5721EVM

The TAS5721EVM demonstrates the TAS5721xx / TAS5723xx / TAS5729xx devices from Texas Instruments. The TAS5721 / TAS5723 / TAS5729 combine a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two single-ended speakers with a BTL subwoofers (2.1) with TAS5721xx & TAS5723xx device’s OR two bridge-tied speakers (BTL) (2.0) with TAS5721xx, TAS5723xx & TAS5729xx device.

For detailed information about the TAS5721 / 23 / 29xx device, review the device data sheet. To evaluate TAS5723xx or TAS5729xx, free samples are available.