TAS5729MDEVM TAS5729MD Evaluation Module angled board image

TAS5729MDEVM

TAS5729 Evaluation Module

Pricing

Qty Price
+

Features for the TAS5729MDEVM

  • USB interface
  • Standard I2S data input using optical or coaxial inputs
  • Analog input through analog-to-digital converter
  • Access to control signal gain and data format through EVM-software GUI
  • Description for the TAS5729MDEVM

    The TAS5729MDEVM demonstrates the TAS5721xx / TAS5723xx / TAS5729xx devices from Texas Instruments. The TAS5721 / TAS5723 / TAS5729 combine a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two single-ended speakers with a BTL subwoofers (2.1) with TAS5721xx & TAS5723xx device’s OR two bridge-tied speakers (BTL) (2.0) with TAS5721xx, TAS5723xx & TAS5729xx device.

    For detailed information about the TAS5721 / 23 / 29xx device, review the device data sheet. To evaluate TAS5723xx or TAS5729xx free samples are available

    Pricing

    Qty Price
    +