text.skipToContent text.skipToNavigation

TAS5731EVM

TAS5731 Evaluation Module

$199.00

Features

  • 2.1 Channel evaluation module design
  • Self-contained protection systems and control pins
  • USB interface
  • Standard I2S data input using optical or coaxial inputs
  • Analog input through analog-to-digital converter
  • 2.1 Connection for satellite (x2) and subwoofer
  • Double-sided, plated-through PCB, 1oz copper, 2mm
  • Access to control signal gain and data format through EVM-software GUI
  • Texas Instruments  TAS5731EVM

    The TAS5731EVM evaluation module demonstrates the capabilities TAS5731PHP. The TAS5731 is a 20W stereo class-D audio power amplifier with 2.1 Support. This EVM and accompanying materials allows the user to experiment with the 2.1 mode and 2.0 mode of operation, DRC, the programmable EQ, Digital THD manager. For detailed information about the TAS5731 capabilities, review the data sheet.