TAS5753MDEVM

text.skipToContent text.skipToNavigation

TAS5753MDEVM

TAS5753MD I2S Input, Open-Loop Audio Amplifier w/Integrated Headphone/Line Driver Evaluation Module

$149.00

Features

  • 25-W/8-Ω Stereo  and 50-W/4-Ω Mono outputs with 24-V supply
  • I2S input, 8kHz-48kHz Fs, configurable I2C Address, ternary modulation, up to 10 BQ per channel, 3-Band AGL and a Full band AGL
  • Integrated Headphone/Line Driver Amplifier
  • TAS5751MEVM is configured as a 2.1 solution using one TAS5751M for left/right, and the second configured in PBTL for sub-woofer drive
  • PurePath Console Mother Board provides flexible input signal routing (USB, SPDIF, and analog) and USB connection for control and configuration via PurePath Console 3 GUI

Texas Instruments  TAS5753MDEVM

The TAS5753MDEVM allows evaluation of the TAS5753MD, I2S-input, open loop amplifier from Texas Instruments. The evaluation module is populated with two TAS5753MD devices, one configured for two channel operation and one configured for mono operation. The TAS5733L combine a PWM processor with an open loop class-D audio power amplifier. The TAS5753MDEVM operates from a single 8V to 26.4V power supply. The TAS5733LEVM combined with a PurePath™ Console Mother Board (PurePath-CMBEVM – must be ordered separately) and PurePath™ Console GUI (PurePathConsole – must be requested separately) compose a complete audio evaluation system that allows audio inputs from a variety of sources and a GUI to control the device and supporting circuitry. The TAS5753MD features an Integrated Headphone/Line Driver, which output can be accessed through a 3.5mm Stereo plug connector.

NOTE: Prior authorization is required to download the GUI. We strive to respond to all requests within three business days. However, if you do not get a response within four business days, please post a request on Audio Amplifiers e2e to let us know.