Features for the TAS5806MEVM
- 96-kHz Input sample rate support
- 2.0, mono and 2.1 capable
- Operates in BTL or PBTL
- Flexible input signal routing
- Demonstration, evaluation and development environment through the PurePath Console 3 software (GUI)
Description for the TAS5806MEVM
The TAS5806MEVM evaluation module (EVM) showcases the TAS5806M, a digital input stereo Class-D audio amplifier with enhanced processing and low-power dissipation. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 software. There are two TAS5806M devices present on the EVM, which allows the user to evaluate the device in both stereo and mono mode. Additionally, having two devices on the EVM allows the user to evaluate process flows that are specifically designed for stereo, mono or 2.1 systems. The PVDD supply is provided through the TAS5806MEVM and is regulated to 5 VDC and 3.3 VDC on the PPCMB. The PPCMB provides the I2S, I2C and 3.3 VDC to the TAS5806MEVM.