Features for the TAS6421Q1EVM
- 2.1-Mhz Switching Frequency
- 1-Ch 27-W/Ch at 10% THD+N into 4-Ω with a 14.4-V supply
- I2C Diagnostics and Protection
- CISPR25, class 5 Radiated/Conducted Emission compliant
- Optical SPDIF, USB and external I2S or TDM input options
Description for the TAS6421Q1EVM
The TAS6421-Q1 evaluation module showcases the industry's first 2.1-MHz 1-Ch Digital Input Class-D Audio solution for Automotive Infotainment applications. TAS6421-Q1’s 2.1-MHz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. The device provides one channel at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4-V supply and 75 W into 4 Ω at 10% THD+N from a 25-V supply. TAS6421-Q1’s wide supply voltage capabilities, from 4.5-V to 26-V, makes it ideal for head unit and external amplifier systems while delivering top-of-the-line performance during start-stop low voltage transient events. TAS6421-Q1 integrates I2C diagnostics and protection to match and surpass the highest standards for automotive quality and reliability. TAS6421-Q1 CISPR25-L5 compliant EMC performance simplifies system design, lowers development cost and accelerates time-to-market delivery. TAS6421-Q1 EVM features: Optical SPDIF, USB and external I2S or TDM input options and On-board USB-I2C controller for GUI driven EVM evaluation.