TAS6424LQ1EVM

text.skipToContent text.skipToNavigation

TAS6424LQ1EVM

TAS6424LQ1 2.1MHz 4Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module

$175.00

Features

  • 2.1-Mhz Switching Frequency
  • 4-Ch 27-W/Ch at 10% THD+N into 4-Ω with a 14.4-V supply
  • I2C Diagnostics and Protection. CISPR25, class 5 Radiated/Conducted Emission compliant
  • Optical SPDIF, USB and PSIA (external I2S) input options

Texas Instruments  TAS6424LQ1EVM

The TAS6424L EVM showcases the first true 2.1Mhz 4-Ch Digital Input Class-D Audio Solution for automotive infotainment in the market.  TAS6424L’s 2.1-Mhz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. TAS6424L delivers 27W (10% THD+N) per channel into 4-Ω with a 14.4-V supply and offers wide supply voltage capabilities, from 4.5-V to 26-V, makes it ideal for head unit and external amplifier systems while delivering top-of-the-line performance during start-stop low voltage transient events. TAS6424L integrates I2C diagnostics and protection to match and surpass the highest standards for automotive quality and reliability. TAS6424L CISPR25-L5 compliant EMC performance simplifies system design, lowers development cost and accelerates time-to-market delivery.  TAS6424L EVM features: Optical SPDIF, USB and PSIA (external I2S) input options and On-board USB-I2C controller for GUI driven EVM evaluation.