TAS6424QDKQRQ1 ACTIVE
Automotive, 75-W, 2-MHz, 4-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-3-260C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More TAS6424-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
HSSOP (DKQ) | 56 |
1,000 | LARGE T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | HSSOP (DKQ) | 56 |
---|---|
Package qty | Carrier: |
1,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the TAS6424-Q1
- Advanced Load Diagnostics
- Runs without Input Clocks
- AC Diagnostic for Tweeter Detection with Impedance and PhaseResponse
- Easy to meet CISPR25-L5 EMC Specification
- Qualified for Automotive Applications
- Audio Inputs
- 4 Channel I2S or 4/8-Channel TDMInput
- Input Sample Rates: 44.1 kHz, 48 kHz, 96 kHz
- InputFormats: 16-bit to 32-bit I2S, andTDM
- Audio Outputs
- Four-Channel Bridge-Tied Load (BTL), With Option of Parallel BTL(PBTL)
- Up to 2.1-MHz Output Switching Frequency
- 75 W, 10% THD Into 4 Ω at 25 V
- 45 W, 10% THD Into 2 Ω at 14.4 V
- 150 W, 10%THD Into 2 Ω at 25 V PBTL
- Audio Performance Into 4 Ω at 14.4 V
- THD+N < 0.03% at 1W
- 42-µVRMS Output Noise
- –90-dBCrosstalk
- Load Diagnostics
- Output Open and ShortedLoad
- Output-to-Battery or Ground Shorts
- Line Output Detection Up to 6 kΩ
- Host-Independent Operation
- Programmability for Flexible Production Line Testing
- Protection
- Output CurrentLimiting
- Output Short Protection
- 40-V LoadDump
- Open Ground and Power Tolerant
- DCOffset
- Overtemperature
- Undervoltage andOvervoltage
- General Operation
- 4.5-V to 26.4-V Supplyvoltage
- I2C Control With 4 AddressOptions
- Clip Detection and ThermalWarning
All trademarks are the property of their respective owners.
Description for the TAS6424-Q1
The TAS6424-Q1 device is a Four-channeldigital-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency thatenables a cost-optimized solution in a very small PCB size, full operation down to 4.5 V forstart/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth
The TAS6424-Q1 Class-D audio amplifier is designed for use inautomotive head units and external amplifier modules. The device providesfour channels at27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4-V supplyand 75 W into 4 Ω at 10% THD+N from a 25-V supply.The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions.The output switching frequency can be set either above the AM band, which eliminates the AM-bandinterference and reduces output filter size and cost, or below AM band to optimizeefficiency.
For a pin compatible two-channel amplifier, see the TAS6422-Q1
The device is offered in a 56-pin HSSOP PowerPAD™ package with the exposed thermal pad up.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 8.722 |
100-249 | 7.618 |
250-999 | 5.874 |
1,000+ | 5.254 |
Additional package qty | carrier options
Package qty | Carrier |
20 | TUBE
|
---|---|
Inventory | Out of Stock |
Qty | Price (USD) |
|