Features for the TCA9406EVM
- Access to the VCCA, VCCB, OE, SDA_A, SCL_A, SDA_B, and SCL_B pins
- Footprint for a socket for evaluating multiple TCA9406 devices
- Footprints to test different capacitive loads
- Footprints to test different pullup resistor values
- Different load options allow for the testing of different translator configurations
Description for the TCA9406EVM
This EVM can be used to evaluate the TCA9406 product in the DCU package. The I2C buses are easily accessed via SDA_A, SCL_A, SDA_B, and SCL_B test points, and symmetrically laid out for optimal performance. All IC signals are available through test point connections.